1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anodised Coloured Phono Plugs【5 Pieces Per Package】

ANODISED COLOURED PHONO PLUGS

Anodised Coloured Phono Plugs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,887.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid centre pin
Cable strain relief spring
Solder cup for centre conductor
Coloured alloy body

 
Part Number
106-969 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,887.99

฿ 1,258.72

ANODISED COLOURED PHONO PLUGS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Yellow Mounting Type Cable Mount Gender Male
Termination Method Solder Contact Material Brass Housing Material Aluminium

Please check the type/dimensions/specifications of the part 106-969 in the Anodised Coloured Phono Plugs series.