1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.5mm 4 Pole Jack Plug【5 Pieces Per Package】

3.5MM 4 POLE JACK PLUG

3.5mm 4 Pole Jack Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 722.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro, Insulated Mono Jack Plug, 3.5mm
Brought to you under the trusted RS Pro brand, this insulated 4 pole jack plug is suitable for audio and video applications. The connector features a moulded strain relief that prevents wear and tear on the connector caused by tugging and bending of the connecting wire. Its ergonomic hexagonal shape makes it easy to handle, which is an advantage when plugging and unplugging from difficult to reach places.

4 Pole jacks are used in audio visual applications such as connecting peripherals to television monitors, such as when you are connecting a camcorder or DVD player. As such, they have wide uses in both professional and domestic environments.

The nickel silver jack plug connector is suitable for high quality applications.
• Ergonomic Shape
• Integrated Strain Relief
• Silver Plating
• PBT insulator
• Plug not to be used with FC68128 Socket

Part Number
805-1652 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 722.39

฿ 509.94

3.5MM 4 POLE JACK PLUG 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Type Composite Video Mounting Type Cable Mount
Gender Male Termination Method Solder Body Orientation Straight
Size 3.5 mm Contact Material Nickel Silver Alloy Housing Material Nylon
No of Poles/ Way 4

Please check the type/dimensions/specifications of the part 805-1652 in the 3.5mm 4 Pole Jack Plug series.