1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

In-Line Sockets【10 Pieces Per Package】

IN LINE SOCKETS

In-Line Sockets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,398.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, this cable mounted in-line Jack socket is designed to accommodate 3.5mm jack plugs. Being cable mounted, it is ideal for jack lead extensions for connections longer than a conventional jack lead can provide. With a nickel plated contact, this cable mount stereo jack is not only cost effective, but ensures a quality audio connection.

Jack sockets are used in all aspects of the audio visual world. Whether in a domestic hi-fi set up, or a professional studio, jack plugs and sockets are convenient quick-connect solutions for a high quality sound experience. They also have uses outside of music, theatre and studio, and are frequently found in commercial public address equipment and nurse call systems.
Features and Benefits
• Ergonomic shell for easy gripping
• Nickel Plated Contact
• Integrated Strain Relief

 
Part Number
392-615 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,398.68

฿ 987.33

IN LINE SOCKETS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Natural Type Stereo Mounting Type Cable Mount
Gender Female Contact Plating Nickel Body Orientation Straight
Size 3.5 mm Contact Material Brass Housing Material Brass

Please check the type/dimensions/specifications of the part 392-615 in the In-Line Sockets series.