1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Through Grounded Phono Plug【5 Pieces Per Package】

PLUG WITH NICKEL

Through Grounded Phono Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,762.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ground contact with unique 'T' shape slot for maximum contact area
Internal cable clamp for secure cable connection
Spring strain relief
Maximum cable size 5.5mm
Rating 5A at 200Vdc/150Vac max.
Insulation resistance 100MΩ at 500Vdc

 
Part Number
484-9304 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,762.28

฿ 1,174.91

PLUG WITH NICKEL 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Natural Voltage Rating 50 V Current Rating 5A
Mounting Type Cable Mount Gender Male Contact Plating Nickel, Silver
Body Orientation Straight Contact Material Brass Housing Material Brass, Steel

Please check the type/dimensions/specifications of the part 484-9304 in the Through Grounded Phono Plug series.