1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Jack Leads

COMBINATION JACK LEADS

Combination Jack Leads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 670.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A selection of audio adaptor leads for audio, video and electronic equipment applications, in a selection of jack sizes and lengths.

Current rating 5A

Part Number
155-7800 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 670.05

฿ 472.99

COMBINATION JACK LEADS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 3m Sheath Colour Black Connector A 3.5 mm Stereo Male Jack
Connector B 3.5 mm Stereo Female Jack Outer Sheath Material PVC Current Rating 5 A

Please check the type/dimensions/specifications of the part 155-7800 in the Combination Jack Leads series.