(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knurled nickel plate finishSolid centre pin
Part Number |
---|
411-075 |
411-081 |
411-093 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mounting Type | Gender | Contact Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,032.83 ฿ 729.07 | PHONO CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Cable Mount | Female | Brass | ||
฿ 227.01 ฿ 160.25 | PHONO CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Chassis Mount | Female | - | ||
฿ 547.07 ฿ 386.18 | PHONO CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Cable Mount | Male | - |
Loading...
Colour | Natural | Contact Plating | Nickel | Body Orientation | Straight |
---|
How can we improve?
How can we improve?