1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Mono Jack Plug【10 Pieces Per Package】

CABLE MOUNT MONO JACK

Insulated Mono Jack Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 877.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro brand, this insulated mono jack plug is hard wearing and suitable for high quality applications. The connector features a moulded strain relief that prevents wear and tear on the connector caused by tugging and bending of the connecting wire. Its ergonomic hexagonal shape makes it easy to handle, which is an advantage when plugging and unplugging from difficult to reach places.

3.5mm mono jack connectors are often used in both domestic and commercial hi-fi systems, where a custom audio set-up is required.

The nickel plated jack plug connector is cost effective, but reliable.
• Ergonomic Shape
• Integrated Strain Relief
• Nickel Plating
• Insulated

 
Part Number
106-868 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 877.92

฿ 619.72

CABLE MOUNT MONO JACK 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Type Mono Mounting Type Cable Mount
Gender Male Contact Plating Nickel Body Orientation Straight
Size 3.5 mm Contact Material Brass Housing Material PE

Please check the type/dimensions/specifications of the part 106-868 in the Insulated Mono Jack Plug series.