1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Mount Socket Mono【10 Pieces Per Package】

CABLE MOUNT SOCKET

Cable Mount Socket Mono
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 604.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, a highly durable and robust cable-mounting socket. Includes a moulded body with cable clamp and two connections to tip contact to allow switching. All models are highly reliable and excellent quality.

 
Part Number
392-611 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 604.49

฿ 426.71

CABLE MOUNT SOCKET 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Type Stereo Mounting Type Cable Mount
Gender Female Contact Plating Nickel Body Orientation Straight
Size 3.5 mm Contact Material Brass Housing Material PE

Please check the type/dimensions/specifications of the part 392-611 in the Cable Mount Socket Mono series.