1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Mount RCA Plug

SMALL BODY PHONO PLUGS

Cable Mount RCA Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 275.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid centre pin
Gold-plated contact
Heavy duty cable clamp
Cable strain relief spring available separately

 
Part Number
411-015 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 275.52

฿ 194.49

SMALL BODY PHONO PLUGS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Red Mounting Type Cable Mount Gender Male
Contact Plating Gold Body Orientation Straight Contact Material Brass
Housing Material Aluminium

Please check the type/dimensions/specifications of the part 411-015 in the Cable Mount RCA Plug series.