1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.5mm Stereo Jack Socket, Vertical【5 Pieces Per Package】

RS 3.5MM STEREO JACK SOCKET

3.5mm Stereo Jack Socket, Vertical
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 310.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro brand, this 3-pole stereo jack socket is designed for vertical mounting. Compact and robust, the jack socket has solder tag terminals for secure termination. All models are highly reliable and excellent quality.
30mΩ maximum Contact Resistance Insulation Resistance of 100MΩ minimum at 500 V dv
Dielectric Withstand Voltage of 500V ac for 1 minute

 
Part Number
907-5680 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 310.23

฿ 218.99

RS 3.5MM STEREO JACK SOCKET 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Voltage Rating 500 V dc, 500 V ac Type Stereo
Mounting Type Panel Mount Gender Female Termination Method Solder
Contact Plating Silver Body Orientation Vertical Size 3.5 mm
Contact Material PBT No of Poles/ Way 3

Please check the type/dimensions/specifications of the part 907-5680 in the 3.5mm Stereo Jack Socket, Vertical series.