1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Audio/Video Cable, Male Jack to Male RCA Jack

3.5MMPLUGS CABLE

Audio/Video Cable, Male Jack to Male RCA Jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 159.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Audio/Video cable for the Raspberry Pi 1 Model A+, B+ and Raspberry Pi 2 Model B single-board computers.
3.5mm 4-pole jack for connection to computer board
3 x RCA (phono) jacks for connection to stereo audio amplifier or TV
Yellow: Composite video, Red: Left audio, White: Right audio
Length: 1800mm

 
Part Number
832-6278 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 159.35

฿ 112.49

3.5MMPLUGS CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length(m) 1.8m Connector A 3.5 mm Stereo Male Jack Connector B Male RCA Jack x 3

Please check the type/dimensions/specifications of the part 832-6278 in the Audio/Video Cable, Male Jack to Male RCA Jack series.