1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Connect Terminals

QUICK CONNECT TERMINALS

Quick Connect Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 216.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Originally developed for terminating loudspeaker leads, these terminals have found numerous uses in applications requiring quick interconnection between equipment. The spring loaded lever allows wires to be easily inserted into the terminal where they are firmly trapped once the lever is released, assuring a reliable connection.
• Solder Tag Termination
• Current Rating of 3A
• Temperature Rating of 0°C to 85°C

 
Part Number
392-683 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 216.05

฿ 152.51

QUICK CONNECT TERMINALS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Current Rating 3A Mounting Type Panel Mount
Gender Female Termination Method Quick Connect Body Orientation Straight

Please check the type/dimensions/specifications of the part 392-683 in the Quick Connect Terminals series.