1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stereo Plugs

STEREO PLUGS

Stereo Plugs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro Brand, this nickel plated stereo jack plug offers an economic and reliable solution to various audio applications. The plug is easy to terminate, with the plug element screwing into a black anodised cable sleeve for a connection that is both highly conductive and well insulated.

This nickle palted jack plug is ideal for hi-fi applications, ensuring a quality signal. For business AV presentations, studio based video or music projects, or even just domestic listening pleasure, the RS Pro jack plug is versatile and cost effective.
• Nickle plated contact
• Screw-on cable sleeve
• Easy to terminate

 
Part Number
395-1119 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 93.23

฿ 65.81

STEREO PLUGS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +70°C Minimum Operating Temperature -20°C Type Stereo
Mounting Type Cable Mount Gender Male Termination Method Crimp
Contact Plating Nickel Body Orientation Straight Size 3.5 mm
Contact Material Brass Housing Material Brass No of Poles/ Way 3

Please check the type/dimensions/specifications of the part 395-1119 in the Stereo Plugs series.