1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phono Socket to 3.5mm Mono Jack

PHONO SOCKET TO 3.5MM

Phono Socket to 3.5mm Mono Jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 126.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connects a phono plug to a 3.5mm mono socket.

 
Part Number
392-592 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 126.44

฿ 89.25

PHONO SOCKET TO 3.5MM 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Audio Contact Plating Nickel Body Orientation Straight
Contact Material Brass Housing Material Brass Converts From Gender Female
End 1 Female RCA (1) End 2 Male 3.5 mm Mono (1) Converts To Type 3.5 mm Mono
Converts From Type RCA Converts To Gender Male End 2 Number of Connectors 1
End 1 Number of Connectors 1

Please check the type/dimensions/specifications of the part 392-592 in the Phono Socket to 3.5mm Mono Jack series.