1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QUNEX1 Professional Phono Leads【2 Pieces Per Package】

PROFESSIONAL PHONO LEADS

QUNEX1 Professional Phono Leads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,418.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use with a broad spectrum of HI-Fi systems.
Compact figure-of-eight construction
Half-micron 24ct gold plated RCA phono plugs
99.999% OFC
Aluminium/Mylar screen foil and LDPE insulation

 
Part Number
332-6399 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 8,418.43

฿ 5,612.57

PROFESSIONAL PHONO LEADS 1 Pack(s)

2 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 1m Sheath Colour Grey Connector A Male Phono
Connector B Male Phono

Please check the type/dimensions/specifications of the part 332-6399 in the QUNEX1 Professional Phono Leads series.