1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2x3.5 Mono Sockets to 3.5mm Mono Jack

3.5MM MONO JACK

2x3.5 Mono Sockets to 3.5mm Mono Jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 75.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, This through hole jack adapter allows two 3.5mm mono jack plugs to be connected to one 3.5mm mono socket. The expertly designed plastic housing ensuring perfect durability for your application. All models are highly reliable and excellent quality.

 
Part Number
764-6773 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 75.44

฿ 53.25

3.5MM MONO JACK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Type Jack Adapter Mounting Type Through Hole
Gender Female, Male Termination Method Through Hole Contact Plating Nickel
Body Orientation Straight Size 3.5 mm

Please check the type/dimensions/specifications of the part 764-6773 in the 2x3.5 Mono Sockets to 3.5mm Mono Jack series.