1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screened/Insulated Mono Plugs【10 Pieces Per Package】

INSULATED MONO PLUGS

Screened/Insulated Mono Plugs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 819.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the RS Pro Brand, these 3.5mm mono plugs are fitted with a moulded strain relief.

 
Part Number
392-633 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 819.79

฿ 578.69

INSULATED MONO PLUGS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Natural Type Mono Mounting Type Cable Mount
Gender Male Contact Plating Nickel Body Orientation Straight
Size 3.5 mm Contact Material Brass Housing Material Brass

Please check the type/dimensions/specifications of the part 392-633 in the Screened/Insulated Mono Plugs series.