1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HDLock Locking Connector HDMI Cable

HDMI CABLE

HDLock Locking Connector HDMI Cable
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,184.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This RS Pro 5M HDMI Cable is a Male to Male Ethernet cable is gold plated and designed to lock the connectors for a more secure connection, but is easily disengaged. Supporting high quality video and audio with 24k gold plated copper contacts that resist corrosion and an optimum connection. HDMI cables that are of higher grade or thicker cables have a tendency of falling out of the socket. This cable is able to attach to the chassis, meaning it can provide a more secure connection without being loose or unplugged.
The HDMI cable is ideal for use with 4K Ultra HD TV
·2.0 V with Ethernet and Audio return channel ·2 Latch Locking connector
·24k gold plated copper contact for corrosion resistance
·ALMG triple shield 100%
· Soft PVC jacket
·4k Ultra HD

Part Number
852-5285 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(m)

฿ 2,223.20

฿ 1,482.21

HDMI CABLE 1 Piece(s) 8 Day(s) 1010m

Loading...

  1. 1

Basic Information

Sheath Colour Black Cable Type Locking HDMI Connector A Type HDMI
Connector A Gender Male Connector B Type HDMI Connector B Gender Male

Please check the type/dimensions/specifications of the part 852-5285 in the HDLock Locking Connector HDMI Cable series.

Products with similar specification

Part Number
852-5282
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength
(m)

฿ 1,184.23

1 Piece(s) 8 Day(s) 105m