1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightning to USB Cable

RS PRO LIGHTNING TO USB CABLE

Lightning to USB Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 798.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS PRO a reliable, high-quality USB 2.0 Lightning cable designed for connecting iPhones, iPads and iPods to a host computer. This Lightning cable can also be plugged into a USB charger. The Lightning cable consists of an 8 pin Lightning connector on one end that is plugged into your phone or tablet and a Type A (male) USB connector the other which is plugged into the computer or charger.
• Compact design
• The connector can be inserted either way up
• Can be used for data transfer or charging
• Shielding on the connector for EMI protection
• Meets standard USB 2.0 (transfer rate up to 480 Mbit/s)

 
Part Number
144-8587 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 798.71

฿ 563.81

RS PRO LIGHTNING TO USB CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 150mm Sheath Colour Black Connector A Male USB A
Connector B Lightning USB Type USB 2.0

Please check the type/dimensions/specifications of the part 144-8587 in the Lightning to USB Cable series.