1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB 3.1 Type C Male to Male Cable Assemblies

CABLE ASSEMBLIES

USB 3.1 Type C Male to Male Cable Assemblies
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,692.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

USB Type C cable assemblies are designed with the latest type of USB type C connector. The Type C connectors can deliver up to 10Gbps in each direction. The USB type C connectors are reversible which means it does not matter which way the connector is inserted therefore making it easier and quicker to connect to your device.
Multifunction USB, power and AV Flippable and reversible
Improved EMI performance

 
Part Number
895-0492 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,692.75

฿ 1,795.26

CABLE ASSEMBLIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 2m Sheath Colour Black Connector A Male USB C
Connector B Male USB C USB Type USB 2.0

Please check the type/dimensions/specifications of the part 895-0492 in the USB 3.1 Type C Male to Male Cable Assemblies series.