1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB 2.0 Type C to Type A USB Cable, Male to Male

CABLE ASSEMBLIES

USB 2.0 Type C to Type A USB Cable, Male to Male
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 705.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS PRO a reliable, high-quality USB cable terminated on one end with a compact and versatile male Type C connector and the other with a USB Type A male connector. This cable supports USB 2.0 protocol standard that allows for a high speed data transfer up to 480 Mbps. Using this cable you can connect the latest smartphone or laptop that has USB C port to a host PC or charger which uses a Type A port.
• Easy connection of latest USB type C devices to a USB A port in a host device
• High Speed data transfer and charging
• Reversible type C plug can be used either way up without the need to check for orientation
• Plug and Play - no additional software required
• Meets standard USB 2.0 (transfer rate up to 480 Mbit/s)

 
Part Number
895-0499 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 705.01

฿ 497.67

CABLE ASSEMBLIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 2m Sheath Colour Black Connector A Male USB A
Connector B Male USB C Standards Met UL 2725 USB Type USB 2.0

Please check the type/dimensions/specifications of the part 895-0499 in the USB 2.0 Type C to Type A USB Cable, Male to Male series.