1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male USB C to Male Micro USB B USB Cable

USB TYPE C CABLE

Male USB C to Male Micro USB B USB Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 845.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This versatile RS Pro Male USB C to Male Micro USB B cable has been designed with customers in mind and manufactured from high-quality materials. This ensures reliability and fast connection speeds. This cable supports USB 2.0 protocol standard that allows for a data transfer up to 480 Mbps and is finished in a stylish black colour.

Features and benefits:
• Connectors: Male USB C to Male Micro USB B
• Plug & Play - no additional software required
• Improved shielding
• Made from high-quality materials
• USB Type 2.0
• Colour: black
• Used for connecting Male USB C to Male Micro USB B port supported devices

Typical Applications:
USB cable is typical components used to provide a connection from computers to peripherals such as keyboards, printers, scanners, portable media players, external hard drives, network adaptors and pointing devices. They are also used to provide electrical power to portable devices via a wall adaptor or computer.

FAQs:
How does USB cable work?
The USB cable (Universal Serial Bus) is the easy-to-use, standardised connector that allows for the integration of different types of devices with a computer. A USB cable consists of four wires that are used for transferring separately power and data. A USB cable allows for communication between devices in both directions.

What USB cable type describes?
USB cable types can be classified into several transfer speed groups:
• USB 3.1 – the most recent and the fastest available standard of USB
cables. It is capable to transfer up to 10Gbps. Please, bear in mind that USB 3.1 types are not compatible with USB 2.0 or older ports.
• USB 3.0 – these cables are able to work up to 5Gbps and are used in many modern devices that require multiple streams of data. USB 3.0 ports are fully backwards compatible which means USB 2.0 cables will be working with them. However, data transfer speed will be limited up to 2.0 standard.
• USB 2.0 – one of the most popular USB Cable standard that allows for a transfer speed of 480 Mbps. Most of the devices on the market are compatible with this standard.

 
Part Number
895-0509 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 845.39

฿ 596.76

USB TYPE C CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 1m Sheath Colour Black Connector A Male USB C
Connector B Male Micro USB B Standards Met UL 2725

Please check the type/dimensions/specifications of the part 895-0509 in the Male USB C to Male Micro USB B USB Cable series.