1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof USB-A Metal Cable Assemblies

METAL CABLE ASSEMBLIES

Waterproof USB-A Metal Cable Assemblies
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,166.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From the trusted RS Pro brand, a series of superior quality waterproof USB-A cable assemblies. The IP68 cable assemblies are constructed from black 24 AWG cable with rugged metal USB-A panel or cable mount connections. Contacts are formed from high grade copper alloy with a gold flash plating. Silicone pads and O-Rings provide extra sealing. Available in various configurations and lengths.
IP68 rated Robust cable
Rugged design

 
Part Number
122-3024 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,166.23

฿ 2,110.93

METAL CABLE ASSEMBLIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 200mm Sheath Colour Black Connector A Male USB A
Connector B Male USB A Standards Met IP67 Rated, IP68 Rated, RoHS Compliant USB Type USB 2.0

Please check the type/dimensions/specifications of the part 122-3024 in the Waterproof USB-A Metal Cable Assemblies series.