1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nickel Plated Brass Hexagonal Threaded Standoffs【50 Pieces Per Package】

Nickel Plated Brass Hexagonal Threaded Standoffs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,516.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a range of robust, high-quality hexagonal shaped standoffs made from nickel plated brass with a metric internal thread or threaded stud on either end. These versatile standoffs are designed to securely mount your PCB as well as elevating it from other components such as the inside of a computer chassis or another PCB. They are also ideal for improving airflow space around components when the equipment becomes hot. These stand-offs are available in a range of different heights and threads sizes to suit a wide range of PCB applications

What are Threaded Standoffs?
Standoffs are used to separate a PCB by a set distance from other components or a base board serving a similar function as spacers. These standoffs are available with male-female or female-female configurations to suit a wide range of PCB applications. The female-female has an internal thread either end. The male-female has an internal thread one end and an external threaded stud or screw the other to enable components to be joined together.

Features and Benefits
• Versatile and easy to fit
• Hexagonal design allows tightening with a wrench
• Lock PCB securely into place
• Brass material for mechanical strength and resistance to high-temperature environments. Metal standoffs also keep electrical conductivity when looking to maintain a circuit
• Nickel plating for resistance to corrosion

Questions and Answers

How do the Standoffs Fit Together?
The correct size standoff is selected and inserted into or aligned with pre-drilled holes in the PCB. A metric screw or a nut is then fastened onto or into the thread of the standoff to lock and hold it securely in place. The nuts and screws can be released and retightened as required. A male standoff can be screwed into a female standoff providing the threads are the same size.

Where are these Standoffs used?
These standoffs are used in various electronic applications for creating spacing between individual PCBs where they act as spacers and to separate PCB boards from other components. The brass construction of these stand-offs means they are ideal for use in applications where high mechanical strength is required and in high-temperature environments. These applications range from consumer electronics and office machinery to datacoms and telecommunications equipment.

 
Part Number
806-6632SALE
806-6742SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Body Length Hex Size Across Flat Thread Size B Thread Size A Hole Depth

฿ 1,516.87

฿ 1,070.76

BRASS HEXAGONAL THREADED 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M5 x M510mm8mmM5M58.5mm

฿ 3,518.56

฿ 2,345.82

BRASS HEXAGONAL THREADED 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M4 x M450mm7mmM4M415mm

Loading...

  1. 1

Basic Information

Material Brass Gender Type Male/Female Finish Nickel Plated
Body Shape Hex Stud Length 8mm