1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Self Adhesive Wire Clip【50 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Self Adhesive Wire Clip
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,160.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A metal wire clip with self adhesive tape.

 
Part Number
817-8912 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,160.80

฿ 819.41

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Length 25mm Colour White Material Metal
Width 15 mm Depth 0.5mm Affixing Method Self Adhesive
Cable Clip/Clamp Style Clip For Shaft Diameter 14mm

Please check the type/dimensions/specifications of the part 817-8912 in the Self Adhesive Wire Clip series.