1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Natural Nylon P Clip【100 Pieces Per Package】

NYLON CABLE P CLIPS

Natural Nylon P Clip
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 255.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS fixing clips are a two stage lock design accomadating different size cables in a single clip.
Nylon 66 UL 94V-2 Material
Grey colour
Clip available in self adhesive and push mount design

 
Part Number
479-544 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 255.91

฿ 180.65

NYLON CABLE P CLIPS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Basic Information

Time Range 0.05 s to 100 h

Please check the type/dimensions/specifications of the part 479-544 in the Natural Nylon P Clip series.