Brass Cable Gland IP68

Caution
Product Description
From RS Pro, a range of brass cable glands offering excellent strain relief and cable protection. Cable glands allow you to mount a cable into a pre-drilled hole. Commonly used within construction and by electrical engineers, cable glands are simple and easy to use. Each gland is rated as IP68, ensuring the level of cable protection is incredibly resilient to the outdoors and other harsh environments, such as oil rigs and ocean shipping. All models are highly reliable and excellent quality.
• Various threads are available
• Completely sealed against dust
• Excellent water resistance
• Locknut and seal supplied
• High quality nickel plated brass