(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of nylon 66 cable glands offering excellent strain relief and cable protection. Cable glands allow you to mount a cable into a pre-drilled hole. Commonly used within construction and by electrical engineers, cable glands are simple and easy to use. Each gland is rated as IP68, ensuring the level of cable protection is incredibly resilient to the outdoors and other harsh environments. All models are highly reliable and excellent quality. • Various threads are available• Completely sealed against dust• Excellent water resistance• Locknut supplied• Made with high quality Nylon 66• UL Standard
Part Number |
---|
822-9640 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Colour | Thread Size | Maximum Cable Diameter | Minimum Cable Diameter | Locknut Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 628.63 ฿ 443.75 | ROUND TOP NYLON 66 CABLE GLAND | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Grey | PG7 | 6mm | 3.5mm | - |
Loading...
Standards Met | UL 94 V-2 | Material | Nylon 66 | IP Rating | IP68 |
---|
Please check the type/dimensions/specifications of the part 822-9640 in the Nylon 66 Cable Glands IP68 series.
Part Number |
---|
822-9644 |
822-9650 |
822-9656 |
822-9669 |
822-9754 |
822-9763 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Colour | Thread Size | Maximum Cable Diameter | Minimum Cable Diameter | Locknut Included |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 929.01 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | Grey | PG9 | 8mm | 4mm | - | ||
฿ 295.00 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Grey | PG16 | 14mm | 10mm | Yes | ||
฿ 1,099.07 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Grey | PG13.5 | 12mm | 6mm | Yes | ||
฿ 1,056.45 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Grey | PG21 | 18mm | 13mm | Yes | ||
฿ 3,264.73 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Grey | M32 | 25mm | 18mm | Yes | ||
฿ 580.68 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | M25 | 18mm | 13mm | Yes |
How can we improve?
How can we improve?