1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IP68 PG & Metric EMC Brass Cable Gland

EMC BRASS GLAND

IP68 PG & Metric EMC Brass Cable Gland
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,001.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The EMC brass cable gland is designed to establish a continuous electrical path from the shield of the cable to the equipment ground, creating a secure shield connection. The brass glands are easy to install and able to withstand environmental factors such as moisture and dust in accordance to IP68.
Ideal for use with braided cable Cable will be centralised, strain relieved and hermetically sealed to IP68
Nickel plated brass body with neoprene seal
Available in various PG and metric threads
Supplied with locknut

 
Part Number
835-4125 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,001.96

฿ 707.28

EMC BRASS GLAND 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met CE Colour Metallic Material Brass
Maximum Operating Temperature +100°C Minimum Operating Temperature -40°C IP Rating IP68
Thread Size M32 Maximum Cable Diameter 22mm Minimum Cable Diameter 15mm
Locknut Included Yes

Please check the type/dimensions/specifications of the part 835-4125 in the IP68 PG & Metric EMC Brass Cable Gland series.