(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you by RS Pro, a range of metric threaded cable glands offering excellent strain relief and cable protection. Cable glands allow you to mount a cable into a pre-drilled hole. Commonly used within construction and by electrical engineers, cable glands are simple and easy to use. Each gland is rated as IP68, ensuring the level of cable protection is incredibly resilient to the outdoors and other harsh environments. All models are highly reliable and excellent quality. • Metric threaded• Completely sealed against dust• Excellent water resistance• Black and white versions available• Made with high quality Nylon 66
Part Number |
---|
669-4654 |
669-4660 |
669-4667 |
669-4670 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Thread Size | Maximum Cable Diameter | Minimum Cable Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 315.41 ฿ 222.65 | METRIC DOME TOP GLAND | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Nylon 66 | M12 | 6.5mm | 3mm | ||
฿ 415.13 ฿ 293.04 | METRIC DOME TOP GLAND | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Nylon (Body) | M20 | 9mm | 4mm | ||
฿ 607.15 ฿ 428.59 | METRIC DOME TOP GLAND | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | Nylon (Body) | M16 | 7mm | 3mm | ||
฿ 1,413.09 ฿ 997.50 | IP68 METRIC DOME TOP GLAND | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Nylon 66 | M32 | 25mm | 18mm |
Loading...
Standards Met | UL 94 V-2 | Colour | Black | Maximum Operating Temperature | +85°C |
---|---|---|---|---|---|
Minimum Operating Temperature | -60°C | IP Rating | IP68 | Locknut Included | Yes |
How can we improve?
How can we improve?