(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unthreaded plastic blanking plugs that can be used in a variety of applications in the automotive, domestic, industrial & commercial industries. Features and benefits• Self-extinguishing UL-94V-2 Nylon 66 Material• Can be used in many applications• Black colour• Closes unneccessary holes using mild pressure
Part Number |
---|
817-8849 |
817-8851 |
817-8855 |
865-9802 |
865-9805 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Diameter | Hole Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 153.45 ฿ 108.32 | RS BLACK NYLON BLANKING PLUG | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | Nylon | 6.3mm | 5mm | ||
฿ 306.55 ฿ 216.39 | RS BLACK NYLON BLANKING PLUG | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | Nylon | 13mm | 9.5mm | ||
฿ 272.67 ฿ 192.48 | RS BLACK NYLON BLANKING PLUG | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | Nylon | 14.5mm | 12.7mm | ||
฿ 448.59 ฿ 316.66 | RS BLACK NYLON BLANKING PLUG | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Nylon 66 | 16.7mm | 14.3mm | ||
฿ 607.49 ฿ 428.83 | RS BLACK NYLON BLANKING PLUG | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Nylon 66 | 25.8mm | 22.2mm |
Loading...
Standards Met | UL Listed | Colour | Black | Threaded/Unthreaded | Unthreaded |
---|---|---|---|---|---|
Plug Type | Blanking |
How can we improve?
How can we improve?