1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reducer Cable Gland【10 Pieces Per Package】 (822-9883)

RS CABLE REDUCER GLAND

Reducer Cable Gland (822-9883)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The reducer glands enable switching from large metric external thread to small metric use. This is due to enlarger glands with large metric external thread and small metric internal thread sizes.
UL aproved Nylon 66 material

 
Part Number
822-9883 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColour Material Exterior Thread Size Interior Thread Size

฿ 239.65

฿ 169.17

RS CABLE REDUCER GLAND 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10BlackNylon 66M25 x 1.5M20 x 1.5

Loading...

  1. 1

Basic Information

Standards Met UL 94V-2

Please check the type/dimensions/specifications of the part 822-9883 in the Reducer Cable Gland series.

Products with similar specification

Part Number
822-9874
822-9896
822-9899
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColour Material Exterior Thread Size Interior Thread Size

฿ 82.15

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10BlackNylon 66M20 x 1.5M16 x 1.5

฿ 415.47

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10GreyCopperM32 x 1.5M25 x 1.5

฿ 183.04

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10GreyNylon 66M20 x 1.5M16 x 1.5