1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wire Stripper & Crimper

RS WIRE STRIPPER & CRIMPER

Wire Stripper & Crimper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,384.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
Professional-grade tool, essential for any wiring job
Unique automatic adjusting jaws firmly grip the wire and cable
Instantly removes insulation, clean and perfect every time
Durable design

 
Part Number
247-391 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,384.52

฿ 977.33

RS WIRE STRIPPER & CRIMPER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Viton® Overall Length 205mm Minimum Wire Size 0.13mm²

Please check the type/dimensions/specifications of the part 247-391 in the Wire Stripper & Crimper series.