1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triple Action Wire Stripper

TRIPLE ACTION CABLE STRIPPER

Triple Action Wire Stripper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,388.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional heavy-duty cable strippers with unique spiral-cutting facility
Rotary, linear or spiral cut
These tools embody unique spiral-strip selector for hard-to-strip insulations like butyl, rubber etc
The PTFE blade housing, combined with an ultra sharp blade, greatly reduces friction for smoother stripping
Replacement blade for 4.5-29mm stripper available (RS 262-0167)

 
Part Number
262-0151 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,388.33

฿ 2,925.70

TRIPLE ACTION CABLE STRIPPER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Cable Type Round Switching Current 8 A Maximum Size 29mm
Stripping Range 4.5 to 29mm Minimum Size 4.5mm

Please check the type/dimensions/specifications of the part 262-0151 in the Triple Action Wire Stripper series.