1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VDE Standard Strippers

RS VDE STANDARD STRIPPERS

VDE Standard Strippers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,994.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Constructed from high grade steel
Two component handle for ease of use
VDE tested and confirms to IEC 900 1000V
For stripping of single, multiple and fine stranded conductors with plastic or rubber insulation
With spring, adjusting screw and lock nut
Shearing cutting edges
Mirror Polished Head
Made in Germany

 
Part Number
161-186 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,994.55

฿ 1,329.77

RS VDE STANDARD STRIPPERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Supply Voltage 12 to 36 V dc Overall Length 160mm Maximum Size 5mm
Stripping Range 5 to 10mm Minimum Size 5mm

Please check the type/dimensions/specifications of the part 161-186 in the VDE Standard Strippers series.