1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Wire Stripping Pliers

ESD WIRE STRIPPING PLIERS

ESD Wire Stripping Pliers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,075.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our Electro Static Discharge protected wire strippers offer precise engaged cutting while leaving your wire damage free. The handles give you positive grip while being comfortable with prolonged use. They were designed to enable you to work where it is critical to prevent damage from electrostatic discharge.
Features and Benefits

Black coated handle prevents electro static discharge
Suitable for stripping all common wire insulation types
Electrostatic discharging handles
Handle design for comfortable use
Black oxidised finish for corrosion resistance and reduced glare
Smooth-action return spring

864-0776 for stripping 0.2 - 0.8 mm Ø
864-0808 for stripping 0.6 – 2.6 mm Ø
864-0801 for stripping 0.8 - 2.6 mm Ø

 
Part Number
864-0801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,075.45

฿ 759.16

ESD WIRE STRIPPING PLIERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 6in Maximum Size 2.6mm Stripping Range 0.8 to 2.6mm
Minimum Size 0.8mm

Please check the type/dimensions/specifications of the part 864-0801 in the ESD Wire Stripping Pliers series.