1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NN Series Wire Strippers

RS NN SERIES WIRE STRIPPERS

NN Series Wire Strippers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,724.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS branded precision wire strippers are an excellent choice for removing insulation easily without scratching or marking solid or stranded wire.
Pivot pin, spring and precision handles enhance tool functionality and durability
Factory set requires no adjustment
All cutting surfaces are precision formed, hardened, tempered and ground assuring precise installation removal
Weight: 2.5oz (71g)

 
Part Number
877-3383 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,724.49

฿ 3,149.82

RS NN SERIES WIRE STRIPPERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 12mm Series NN Overall Length 136mm
Maximum Size 28AWG Stripping Range 30 to 28AWG Minimum Size 30AWG

Please check the type/dimensions/specifications of the part 877-3383 in the NN Series Wire Strippers series.