1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap on Nylon 66 Cable Marker MB-2【100 Pieces Per Package】 (812-1391)

CABLE ACCESSARY CABLE TIE

Snap on Nylon 66 Cable Marker MB-2 (812-1391)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Snap-on UL approved, Nylon 6, orange cable markers. These clip-on cable markers can be used with different diameter cables and are easy to assembly as they can be applied before or after the wire has been connected, thanks to their fast Snap-On installation. The cable markers come with a clear and long lasting printing, which will not fade away easily.
UL approved
One size MB cable marker is suitable for different cable diameters
Fast, snap-on installation
High quality hot-foil stamped

 
Part Number
812-1391 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLegend Outside Diameter

฿ 239.73

฿ 169.23

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

8 Day(s) 018mm

Loading...

  1. 1

Basic Information

Length 4mm Standards Met UL Colour Black on Orange
Material Nylon 6 Maximum Cable Diameter 5mm Affixing Method Snap On
Minimum Cable Diameter 4mm Quantity 100 Cable Diameter Range 4 to 5mm

Please check the type/dimensions/specifications of the part 812-1391 in the Snap on Nylon 66 Cable Marker MB-2 series.

Products with similar specification

Part Number
812-1394
812-1398
812-1401
812-1405
812-1408
812-1414
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLegend Outside Diameter

฿ 239.73

1 Pack(s)

100 Pieces Per Package

8 Day(s) 122mm

฿ 182.17

1 Pack(s)

100 Pieces Per Package

8 Day(s) 2-

฿ 239.73

1 Pack(s)

100 Pieces Per Package

8 Day(s) 4-

฿ 182.17

1 Pack(s)

100 Pieces Per Package

8 Day(s) 5-

฿ 193.32

1 Pack(s)

100 Pieces Per Package

8 Day(s) 3-

฿ 193.32

1 Pack(s)

100 Pieces Per Package

8 Day(s) 6-