Open Slot PVC Adhesive Cable Trunking

Caution
Product Description
Brought to you under the trusted RS Pro Brand, this open slot PVC cable trunking is versatile and cost effective. Used in any application where cable protection is essential, this cable trunking has flexible slots to allow easy slide-on and slide-off of the cable cover. The open slot construction also allows for cables to be threaded into and out of the trunking at any point.
The trunking is made from high impact, warp proof PVC, and is self-extinguishing to UL94-V2. This means the trunking is suitable for commercial applications, with an emphasis on safety and long-life.
Whether you are running cable from switchboards for IT applications, or power and network leads for a busy office or factory floor, this cable trunking is ideal.
• Slotted Construction
• Warp-proof PVC
• Self-Extinguishing
• Maximum Temperature of +50°C
• 8mm Slot Gap