Open Slot PVC Cable Trunking

Brand :
RS Pro

Caution

    Product Description

    Brought to you by RS Pro, this open slot PVC cable trunking is versatile and cost effective. Used in any application where cable protection is essential, this cable trunking has flexible slots to allow easy slide-on and slide-off of the cable cover. The open slot construction also allows for cables to be threaded into and out of the trunking at any point. The trunking is made from high impact, warp proof PVC, and is self-extinguishing to UL94-V2. This means the trunking is suitable for commercial applications, with an emphasis on safety and long-life. Whether you are running cable from switchboards for IT applications, or power and network leads for a busy office or factory floor, this cable trunking is ideal. All models are highly reliable and excellent quality.
    • Cable protection
    • Slotted construction
    • Significantly lower fire risk, due to self-extinguishing nature
    • Slot gaps are 8 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat