(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon conduit ideal for running cable protection in Electrical/Machinery/Building Harness wiringFlexible body facilitates corner/elbow wiringClose design
Part Number |
---|
755-9001 |
755-9004 |
755-9007 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length | Outer Diameter | Nominal Diameter | Wire Diameter | Interior Diameter | Free Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,491.00 ฿ 1,052.50 | NYLON FLEXIBLE CONDUIT | 1 Piece(s) | 8 Day(s) | 10 | 10m | 28.5mm | 25mm | 2mm | 23mm | - | ||
฿ 3,554.67 ฿ 2,369.90 | NYLON FLEXIBLE CONDUIT | 1 Piece(s) | 8 Day(s) | 10 | 25m | 15.8mm | 16mm | 2.2mm | 12.2mm | - | ||
฿ 4,547.59 ฿ 3,031.88 | NYLON FLEXIBLE CONDUIT | 1 Piece(s) | 8 Day(s) | 10 | 25m | 21.7mm | 20mm | - | 16.8mm | 61mm |
Loading...
Colour | Black | Material | Plastic | Conduit Type | Flexible |
---|
How can we improve?
How can we improve?