1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Type Flexible Conduit Adaptor PG Thread【10 Pieces Per Package】

Easy Type Flexible Conduit Adaptor PG Thread
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,220.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One piece design, easy and fast installation without the need for a tool.
Step 1: Insert the conduit into the adaptor
Step 2: Push lock out
Step 3: Turn it round for locking

 
Part Number
755-9051SALE
755-9060SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Thread Size Drive Type Nominal Size

฿ 1,299.69

฿ 917.45

FLEXIBLE CONDUIT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10-PG-21Slot20mm

฿ 1,220.35

฿ 861.45

EASY TYPE FLEXIBLE CONDUIT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 103mm--25mm

Loading...

  1. 1

Basic Information

Material Nylon 66 Fitting Type Adapter