1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Split Flexible Conduit

SPLIT FLEXIBLE CONDUIT

Split Flexible Conduit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,941.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Introducing the RS Pro range of flexible split conduit, created and designed for the protection and structure of running electrical wiring through machinery or buildings. Split conduit is a strategic choice for users who are looking to enclose cables in a tidy fashion or needing to repair damaged conduit.
• This type of conduit features a split which allows the conduit to be easily installed on pre-installed wiring.
• The material compound that the conduit is made from is polypropylene (PP), the characteristics of this material are what make it the perfect choice for your conduit. It has a very high melting point (-40 deg C to + 120 deg C), which is why it’s used frequently in such things such as making microwave containers. PP does not react to detergents, water or acids which means it won’t break or corrode easily. This material is prone to not cracking, and offers great durability in daily wear and tear.
• When the split conduit is used to overlap onto another that may be damaged, the innovative interlocking design creates a tight seal, giving protection for the cables within. No other material is needed to offer this superior strength.
• Convoluted profile allows bends around corners without kinking, also has a corrugated finish.

 
Part Number
755-9029 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,941.43

฿ 1,294.35

SPLIT FLEXIBLE CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 10m Colour Black Material Plastic
Outer Diameter 32mm Maximum Operating Temperature +80°C Minimum Operating Temperature -20°C
Series CR Drive Type Slot Nominal Diameter 32mm
Conduit Type Flexible, Split Interior Diameter 24.3mm

Please check the type/dimensions/specifications of the part 755-9029 in the Split Flexible Conduit series.