1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Not Expandable Braided Acrylic Fibreglass Black Cable Sleeve 4mm 5m【3 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Not Expandable Braided Acrylic Fibreglass Black Cable Sleeve 4mm 5m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,410.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Acrylic Coated Fibreglass Sleeving
A lightweight and flexible acrylic resin coated fibreglass braided cable sleeve. The sleeving is very versatility and has a high thermal rating allowing it to be used for applications in many consumer appliances vsuch as lighting fixtures, stoves, and ovens. Along with furnace controls, relays, breaker panels, switchgear, and other commercial and industrial apparatus.


Features and benefits
• Halogen Free
• Impregnated fibreglass
• High abrasion resistance
• Max. temperature 450°C
• Non fraying
• High flexibility
• Excellent chemical resistant to oils, fluids and aggressive chemical agents

Standards
IEC 60684-3, UL 1441

Standards
BS 2848 Class 130T

Warning
Glass fibres can cause irritation to sensitive skins.

 
Part Number
398-852 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,410.79

฿ 995.88

CABLE ACCESSARY CABLE TIE 1 Pack(s)

3 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Standards Met IEC 60684-3, UL 1441 Colour Black Material Acrylic Fibreglass
Sleeve Diameter 4mm Maximum Operating Temperature +155°C Minimum Operating Temperature -25°C
Sleeve Length 5m Maximum Cable Diameter 4mm Braided Yes
Fire Behaviour Halogen Free Expandable No Switching Current 6 A
Dielectric Strength 1.5kV Wall Thickness 0.3mm

Please check the type/dimensions/specifications of the part 398-852 in the Not Expandable Braided Acrylic Fibreglass Black Cable Sleeve 4mm 5m series.