1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silicone Rubber Cable Sleeve

CABLE ACCESSARY CABLE TIE

Silicone Rubber Cable Sleeve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 877.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The silicone rubber cable sleeving is the ideal insulation for use with wire/cable harnessing applications.

Features and benefits
• To Class H insulation (B.S.2757 180°C continuous) and B.S. 2848 180T
• High temperature range and extremely flexible
• Suitable for use in mobile phone and static applications

Part Number
399-445 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 877.00

฿ 619.07

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Colour Red Material Silicone Rubber Sleeve Diameter 2mm
Maximum Operating Temperature +180°C Minimum Operating Temperature -65°C Sleeve Length 10m
Contact Configuration SPDT Braided No Wall Thickness 0.5mm

Please check the type/dimensions/specifications of the part 399-445 in the Silicone Rubber Cable Sleeve series.