Acrylic Coated Fibreglass Sleeving

Brand :
RS Pro

Caution

    Product Description

    A lightweight and flexible acrylic resin coated fibreglass braided cable sleeve. The sleeving is very versatility and has a high thermal rating allowing it to be used for applications in many consumer appliances vsuch as lighting fixtures, stoves, and ovens. Along with furnace controls, relays, breaker panels, switchgear, and other commercial and industrial apparatus.

    Features and benefits
    • Halogen Free
    • Impregnated fibreglass
    • High abrasion resistance
    • Max. temperature 450°C
    • Non fraying
    • High flexibility
    • Excellent chemical resistant to oils, fluids and aggressive chemical agents

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat