(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wires and cables can be routed through the sleeve and the flexible construction expands to accommodate a range of diameters of cable. Features and Benefits• Good abrasion resistance• UV light resistant• Resistant to most chemicals and solvents• Flammability rating VW-1
Part Number |
---|
408-215 |
408-221 |
408-227 |
408-233 |
408-243 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Colour | Sleeve Diameter | For Use With | Maximum Cable Diameter | Minimum Cable Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 593.20 ฿ 418.74 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | 8 Day(s) | - | Black | 20mm | - | 30mm | 12mm | ||
฿ 1,613.23 ฿ 1,138.78 | BRAIDED SLEEVING | 1 Piece(s) | 8 Day(s) | 10 | Black | 40mm | - | 60mm | 35mm | ||
฿ 1,306.09 ฿ 921.97 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | 8 Day(s) | - | Black | 50mm | Thermocouple | 73mm | 45mm | ||
฿ 937.23 ฿ 661.59 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | 8 Day(s) | - | Grey | 20mm | Thermocouple | 30mm | 12mm | ||
฿ 222.07 ฿ 156.76 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | 8 Day(s) | - | Grey | 5mm | Type K Thermocouple | 10mm | 3mm |
Loading...
Standards Met | UL 1441 | Material | PET | Maximum Operating Temperature | +125°C |
---|---|---|---|---|---|
Minimum Operating Temperature | -40°C | Sleeve Length | 5m | Braided | Yes |
Expandable | Yes |
How can we improve?
How can we improve?