1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wrap-around Braided Sleeving

CABLE ACCESSARY CABLE TIE

Wrap-around Braided Sleeving
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 539.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A self closing polyester sleeve that is simple to fit, reusable and offers excellent thermal and mechanical properties which effectively wraps cables for maximum protection. Can be used both as a time saving production fit or post termination application. Wrapped cables cannot be seen due to special woven structure of the sleeve.

Features and benefits
• Easy to use
• Heat resistant
• Abrasion resistant
• Self extinguishing

 
Part Number
668-1260 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 539.75

฿ 381.01

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Standards Met ISO 6722, UL 224 Colour Black Material PET
Sleeve Diameter 4mm Maximum Operating Temperature +200°C Minimum Operating Temperature -50°C
Sleeve Length 3m Maximum Cable Diameter 8mm Minimum Cable Diameter 4mm
Series Harmony XVU Braided Yes Fire Behaviour Self-extinguishing
Expandable Yes Shielded Yes

Please check the type/dimensions/specifications of the part 668-1260 in the Wrap-around Braided Sleeving series.