1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heatshrink Tubing 2:1【1-5 Pieces Per Package】 (211-6292)

TUBE HEAT-SHRINKABLE TUBE

Heatshrink Tubing 2:1 (211-6292)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New harmonized colours available in all sizes to support IEE regulations on phase colours to BS 7671, used as an over sleeve this product can also up-grade your cables to meet the latest fire safety standards as well.,Zero Halogen Heatshrink that exceeds the requirements of London Underground and the MOD and is recommended were fire safety is of prime importance. Areas such as public buildings, public transport, underground rail systems, submarines, hospitals and airports, etc.
Highly flame retardant with a flame temperature index of over 350°C
Totally halogen free
Very low smoke, meets LUL requirements
No toxic fume emission
High Oxygen index, over 40%
Ideal for use in insulation, cable protection, cable identification, and encapsulation on connectors
Used as a cover to up-grade cable to meet full fire safety standards
Supplied in cut lengths of 1.2m

 
Part Number
211-6292 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Sleeve Diameter For Use With Shrunk Diameter Contact Configuration Output Voltage Output Current Input Voltage Range Output Voltage Rating

฿ 8,702.51

฿ 5,801.96

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

8 Day(s) Black38.1mm-19.1mm-24V dc---

Loading...

  1. 1

Basic Information

Material Polyolefin Flame Retardant Available Standards Met BS3G 198 Part 3 Type 15, DEF 59-97 Issue3 Type 8, E1042-A6-March 2002, IEC 60684-3-216 Type C
Shrink Ratio 2:1 Adhesive Lined No Sleeve Type Heat Shrink
Sleeve Length 1.2m Halogen Free Yes

Please check the type/dimensions/specifications of the part 211-6292 in the Heatshrink Tubing 2:1 series.

Products with similar specification

Part Number
267-2124
267-2203
268-4969
268-5057
537-7995
537-8011
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Sleeve Diameter For Use With Shrunk Diameter Contact Configuration Output Voltage Output Current Input Voltage Range Output Voltage Rating

฿ 913.13

1 Piece(s) 8 Day(s) Blue12.7mm-6.4mm-----

฿ 348.55

1 Piece(s) 8 Day(s) Red4.8mm-2.4mm-----

฿ 245.67

1 Piece(s) 8 Day(s) -1.6mm-0.8mm--2A--

฿ 2,501.52

1 Piece(s) 8 Day(s) -38.1mm-19.1mm---9 to 18 V dc-

฿ 366.61

1 Piece(s) 8 Day(s) -3.2mm-1.6mm----36V dc

฿ 331.23

1 Piece(s) 8 Day(s) -4.8mmThermocouple2.4mm-----