1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyolefin Heat Shrink Tubing 2:1【5 Pieces Per Package】 (398-127)

TUBE HEAT-SHRINKABLE TUBE

Polyolefin Heat Shrink Tubing 2:1 (398-127)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardant, flexible heat shrink polyolefin tubing; ideal for use for wire and harness sleeves, colour coding, insulation, protection, and jacketing in electrical, automotive and aerospace industries. This product is availabe in multiples of 5.

Features and Benefits
• Full range of colours including the new phase colours to BS7671
• Supplied in lengths of 1.2 m
• Very flexible
• Flame retardant (excluding clear)
• High mechanical and electrical strength
• Corrosion and solvent resistant
• The bore sizes quoted are pre-shrink sizes (minimum) as supplied

 
Part Number
398-127 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Standards Met Sleeve Diameter Shrunk Diameter Contact Configuration Bulb Type

฿ 6,411.49

฿ 4,274.54

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

8 Day(s) BlackBS3G 198 Part 3 11B, CSA C22.2 No. 198.1, IEC 60684-3-212 A&B, MIL SAE-AMS-DTL 23053/5 Class 1, UL 224 VW-1 E48762, VG 95343 Part 5 A&B50.8mm25.4mm-LED

Loading...

  1. 1

Basic Information

Material Polyolefin Flame Retardant Available Shrink Ratio 2:1
Adhesive Lined No Sleeve Type Heat Shrink Sleeve Length 1.2m
Halogen Free No

Please check the type/dimensions/specifications of the part 398-127 in the Polyolefin Heat Shrink Tubing 2:1 series.

Products with similar specification

Part Number
397-988
398-155
398-307
483-4201
483-4217
483-4295
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Standards Met Sleeve Diameter Shrunk Diameter Contact Configuration Bulb Type

฿ 438.95

1 Pack(s)

5 Pieces Per Package

8 Day(s) Red-1.6mm0.8mm-LED

฿ 1,613.19

1 Pack(s)

5 Pieces Per Package

8 Day(s) BlackBS3G 198 Part 3 11B, CSA C22.2 No. 198.1, IEC 60684-3-212 A&B, MIL SAE-AMS-DTL 23053/5 Class 1, UL 224 VW-1 E48762, VG 95343 Part 5 A&B19.1mm9.5mm-LED

฿ 639.47

1 Pack(s)

5 Pieces Per Package

8 Day(s) Red-4.8mm2.4mm-LED

฿ 3,940.84

1 Pack(s)

5 Pieces Per Package

8 Day(s) GrayBS3G 198 Part 3 11B, CSA C22.2 No. 198.1, IEC 60684-3-212 A&B, MIL SAE-AMS-DTL 23053/5 Class 1, UL 224 VW-1 E48762, VG 95343 Part 5 A&B38mm19mmSPDT-

฿ 5,679.79

1 Pack(s)

5 Pieces Per Package

8 Day(s) GrayBS3G 198 Part 3 11B, CSA C22.2 No. 198.1, IEC 60684-3-212 A&B, MIL SAE-AMS-DTL 23053/5 Class 1, UL 224 VW-1 E48762, VG 95343 Part 5 A&B50.8mm25.4mmSPDT-

฿ 1,464.92

1 Pack(s)

5 Pieces Per Package

8 Day(s) -BS3G 198 Part 3 11B, CSA C22.2 No. 198.1, IEC 60684-3-212 A&B, MIL SAE-AMS-DTL 23053/5 Class 1, UL 224 VW-1 E48762, VG 95343 Part 5 A&B12.7mm6.4mm3PDT-